??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24591.0530 Handwheel
HELP_VARIABLE
Company
Halder
Description
EH 24591. - Handwheel similar to DIN 950, with keyway, with solid handle
Bill of material
24591.0530 Handwheel
BESTNR
Ref. No.
24591.0530
MAT
Material
Stainless steel
AUS
Version
with keyway, with fixed handle, asembled, form N-F/G (former: F3)
D1
Diameter
200 mm
D2
Diameter Hg
18 mm
D3
Diameter
37.0 mm
L1
Length
24 mm
L2
Length
20.0 mm
ADA
Number of spokes
3
B
Machine Handle
25 mm
G
Weight
2049 g
B3
Length
6.0 mm
T
Length
20.8 mm
Embedded user actions